Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2023\PA23_EVKs\PAC55711EVK1_RevE0\Project Outputs for PAC55711EVK1_RevE0\PAC55711EVK1_RevE0_OutputFiles\Pick Place\Pick Place for PAC55711EVK1_RevE0(RevA).txt

========================================================================================================================
File Design Information:

Date:       21/02/24
Time:       10:17
Revision:   Not in VersionControl
Variant:    RevA
Units used: mil

Designator Comment        Layer    Footprint           Center-X(mil) Center-Y(mil) Rotation Description                             
R13        ""             TopLayer 0603-SMT            1670.000      889.567       270      ""                                      
JMP4       JMP1X2         TopLayer JMP1X2              325.000       400.000       90       ""                                      
J14        "Header 5"     TopLayer HDR1X5JIQ           1775.000      2090.000      0        "Header, 5-Pin"                         
J9         "Header 16"    TopLayer HDR1X16             550.000       975.000       270      "Header, 16-Pin"                        
U1         PAC55711       TopLayer TQFN66-48           1125.000      1150.000      0        PAC55711                                
S3         SW-PB          TopLayer FSMSM_SW            100.000       420.866       90       Switch                                  
R38        ""             TopLayer 0603-SMT            1370.000      1355.433      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C32        "10000 pf"     TopLayer 0603-SMT            1325.000      1355.433      270      Capacitor                               
S1         SW-PB          TopLayer FSMSM_SW            250.000       920.866       90       Switch                                  
S2         SW-PB          TopLayer FSMSM_SW            100.000       920.866       90       Switch                                  
TP15       DAC3           TopLayer TP63                400.000       2075.000      0        "Glass Beaded Test Point"               
TP14       DAC2           TopLayer TP63                400.000       2210.000      0        "Glass Beaded Test Point"               
TP5        DAC1           TopLayer TP63                400.000       2350.000      0        "Glass Beaded Test Point"               
R46        ""             TopLayer 0603-SMT            1190.433      2325.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R45        ""             TopLayer 0603-SMT            1190.433      2200.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R44        ""             TopLayer 0603-SMT            1190.433      2075.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
JMP3       JMP1X3         TopLayer JMP1X3              925.000       2325.000      180      ""                                      
JMP2       JMP1X3         TopLayer JMP1X3              925.000       2200.000      180      ""                                      
JMP1       JMP1X3         TopLayer JMP1X3              925.000       2075.000      180      ""                                      
R22        ""             TopLayer 0603-SMT            699.567       2075.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R30        ""             TopLayer 0603-SMT            699.567       2200.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R31        ""             TopLayer 0603-SMT            699.567       2325.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J10        "Header 5"     TopLayer OST_5P_3.5mm        1775.591      2350.000      0        "Header, 5-Pin"                         
C29        "1000 pf"      TopLayer 0603-SMT            1190.433      2370.000      0        Capacitor                               
C25        "1000 pf"      TopLayer 0603-SMT            1190.433      2120.000      180      Capacitor                               
C28        "1000 pf"      TopLayer 0603-SMT            1190.433      2245.000      180      Capacitor                               
C30        "0.1 uF"       TopLayer 0603-SMT            1375.000      2314.567      270      Capacitor                               
C26        "0.1 uF"       TopLayer 0603-SMT            564.567       2075.000      180      Capacitor                               
C31        "0.1 uF"       TopLayer 0603-SMT            564.567       2325.000      180      Capacitor                               
C27        "0.1 uF"       TopLayer 0603-SMT            564.567       2200.000      180      Capacitor                               
C24        "Cap Pol1"     TopLayer RB_7.5mm/THIN       2577.362      150.000       0        "Polarized Capacitor (Radial)"          
C18        "Cap Pol1"     TopLayer RB_7.5mm/THIN       2577.362      1975.000      0        "Polarized Capacitor (Radial)"          
C17        ""             TopLayer 1210HV              3480.000      1390.000      0        Capacitor                               
C10        ""             TopLayer 1210HV              3480.000      805.000       0        Capacitor                               
C9         ""             TopLayer 1210HV              3480.000      175.000       0        Capacitor                               
D15        Diode          TopLayer SOD-523             2691.535      1495.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer SOD-523             3441.535      1495.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D13        Diode          TopLayer SOD-523             2691.535      895.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
D12        Diode          TopLayer SOD-523             3441.535      895.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
D11        Diode          TopLayer SOD-523             2691.535      295.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
D10        Diode          TopLayer SOD-523             3441.535      295.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
R5         ".1 Ohm"       TopLayer 2512                2433.268      1075.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
LG1        Logo           TopLayer Qorvo_Logo          -749.999      -930.000      90       Logo                                    
R12        ""             TopLayer 1206R               1047.402      863.622       90       "RES SMD 51 OHM 1% 1/2W 1206"           
U7         AON6268        TopLayer PG-TDSON-8          2843.110      1675.197      180      FET                                     
U5         AON6268        TopLayer PG-TDSON-8          2843.110      1075.197      180      FET                                     
U3         AON6268        TopLayer PG-TDSON-8          2843.110      475.197       180      FET                                     
U4         AON6268        TopLayer PG-TDSON-8          3593.110      1075.197      180      FET                                     
U2         AON6268        TopLayer PG-TDSON-8          3593.110      475.197       180      FET                                     
U6         AON6268        TopLayer PG-TDSON-8          3593.110      1675.197      180      FET                                     
J1         JTAG           TopLayer HDR1X4              700.000       1575.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R23        100K           TopLayer 0603-SMT            3439.567      685.000       180      Resistor                                
R25        100K           TopLayer 0603-SMT            3439.567      1875.000      180      Resistor                                
R27        4.3K           TopLayer 0603-SMT            3290.433      685.000       180      Resistor                                
R28        4.3K           TopLayer 0603-SMT            3295.433      1285.000      180      Resistor                                
R29        4.3K           TopLayer 0603-SMT            3290.433      1875.000      180      Resistor                                
D2         Diode          TopLayer SOD-523             1508.465      910.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
D4         Diode          TopLayer SOD-523             1508.465      1090.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D6         Diode          TopLayer SOD-523             1508.465      1260.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
R1         5.1            TopLayer 0603-SMT            1510.433      955.000       180      Resistor                                
R9         5.1            TopLayer 0603-SMT            1510.433      1135.000      180      Resistor                                
R15        5.1            TopLayer 0603-SMT            1510.433      1305.000      180      Resistor                                
J3         "FASTON TAB"   TopLayer Spade_TAB           3200.000      1075.000      180      "FASTON TAB"                            
J5         "FASTON TAB"   TopLayer Spade_TAB           3250.000      2375.000      180      "FASTON TAB"                            
J6         "FASTON TAB"   TopLayer Spade_TAB           2450.000      2375.000      0        "FASTON TAB"                            
J2         "FASTON TAB"   TopLayer Spade_TAB           3200.000      475.000       0        "FASTON TAB"                            
J4         "FASTON TAB"   TopLayer Spade_TAB           3200.000      1675.000      0        "FASTON TAB"                            
C2         ""             TopLayer 0603-SMT            1175.000      1385.433      270      Capacitor                               
C7         ""             TopLayer 0603-SMT            980.000       854.567       270      Capacitor                               
C14        "1000 pf"      TopLayer 0603-SMT            1035.000      1390.433      90       Capacitor                               
C1         ""             TopLayer 0603-SMT            1085.000      1385.433      90       Capacitor                               
C5         ""             TopLayer 0603-SMT            866.968       1233.622      180      Capacitor                               
C8         ""             TopLayer 0603-SMT            1510.433      1355.000      180      Capacitor                               
C6         ""             TopLayer 0603-SMT            1510.433      1185.000      180      Capacitor                               
C3         ""             TopLayer 0603-SMT            1510.433      1005.000      180      Capacitor                               
C4         "150 pF"       TopLayer 0603-SMT            690.000       1169.567      90       Capacitor                               
D5         Diode          TopLayer SOD-523             1638.465      1355.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D1         Diode          TopLayer SOD-523             1638.465      1005.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D3         Diode          TopLayer SOD-523             1638.465      1185.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
R26        4.3K           TopLayer 0603-SMT            990.000       1390.433      90       Resistor                                
R20        100K           TopLayer 0603-SMT            310.433       2450.000      180      Resistor                                
R6         100            TopLayer 0603-SMT            2355.433      950.000       0        Resistor                                
R4         100            TopLayer 0603-SMT            2499.567      950.000       180      Resistor                                
R17        ""             TopLayer 0603-SMT            2689.567      1540.000      180      ""                                      
R16        ""             TopLayer 0603-SMT            3439.567      1540.000      180      ""                                      
R11        ""             TopLayer 0603-SMT            2689.567      940.000       180      ""                                      
R10        ""             TopLayer 0603-SMT            3439.567      940.000       180      ""                                      
R3         ""             TopLayer 0603-SMT            2689.567      340.000       180      ""                                      
R2         ""             TopLayer 0603-SMT            3439.567      340.000       180      ""                                      
C11        "1000 pf"      TopLayer 0603-SMT            700.000       664.567       270      Capacitor                               
C12        "1000 pf"      TopLayer 0603-SMT            850.000       664.567       270      Capacitor                               
C13        "1000 pf"      TopLayer 0603-SMT            775.000       664.567       270      Capacitor                               
C15        "1000 pf"      TopLayer 0603-SMT            739.567       1025.000      180      Capacitor                               
C16        "1000 pf"      TopLayer 0603-SMT            739.567       945.000       180      Capacitor                               
R7         4.3K           TopLayer 0603-SMT            414.567       1070.000      0        Resistor                                
R8         4.3K           TopLayer 0603-SMT            350.000       860.433       270      Resistor                                
R24        100K           TopLayer 0603-SMT            3439.567      1285.000      180      Resistor                                
J7         ""             TopLayer HDR1X4              1075.000      1725.000      0        "CONN HEADER .100 SINGL STR 4POS"       
C19        ""             TopLayer 1206                1180.000      847.500       270      Capacitor                               
C20        "Cap Pol1"     TopLayer VS_6.3mm_ElectroCap 1600.000      213.386       270      "Polarized Capacitor (Radial)"          
C21        ""             TopLayer 1206                1425.000      232.500       270      Capacitor                               
C22        ""             TopLayer 0805                1345.000      250.000       270      Capacitor                               
C23        ""             TopLayer 0603-SMT            1120.000      894.567       270      Capacitor                               
D7         VIN            TopLayer 0603-LED            2543.504      2150.000      180      "LED RED CLEAR 1206 SMD"                
D8         SMD16PL-TP     TopLayer SOD-123LF           895.000       420.630       270      "Schottky Diode"                        
D9         SMD16PL-TP     TopLayer SOD-123LF           820.000       420.630       270      "Schottky Diode"                        
J8         "Header 16"    TopLayer HDR1X16             1175.000      1950.000      0        "Header, 16-Pin"                        
L1         Inductor       TopLayer TDK-VLS_Choke       1087.677      600.000       180      Inductor                                
Q1         BCP56          TopLayer SOT-223             1085.000      238.031       180      "BJT Transistor"                        
R33        ""             TopLayer 0603-SMT            1295.000      815.433       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R34        ""             TopLayer 0805                1275.000      250.000       90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R35        Res2           TopLayer 0603-SMT            2689.567      2150.000      180      ""                                      
R36        ""             TopLayer 0603-SMT            1139.567      440.000       0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R37        ""             TopLayer 1206                1285.000      597.500       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
D16        5V             TopLayer 0603-LED            773.504       155.000       180      "LED RED CLEAR 1206 SMD"                
R32        Res2           TopLayer 0603-SMT            770.433       225.000       0        ""                                      
TP1        GND            TopLayer TP63                1500.000      1725.000      0        "Glass Beaded Test Point"               
TP2        GND            TopLayer TP63                1690.000      435.000       0        "Glass Beaded Test Point"               
TP3        GND            TopLayer TP63                375.000       100.000       0        "Glass Beaded Test Point"               
TP4        GND            TopLayer TP63                2350.000      2175.000      0        "Glass Beaded Test Point"               
TP6        VIN            TopLayer TP63                2950.000      2300.000      0        "Glass Beaded Test Point"               
TP7        VIN            TopLayer TP63                3050.000      125.000       0        "Glass Beaded Test Point"               
TP8        UL             TopLayer TP63                2135.000      155.000       0        "Glass Beaded Test Point"               
TP9        VL             TopLayer TP63                2095.000      815.000       0        "Glass Beaded Test Point"               
TP10       WL             TopLayer TP63                1705.000      1565.000      0        "Glass Beaded Test Point"               
TP11       UH             TopLayer TP63                2045.000      465.000       0        "Glass Beaded Test Point"               
TP12       VH             TopLayer TP63                2095.000      1035.000      0        "Glass Beaded Test Point"               
TP13       WH             TopLayer TP63                1970.000      1395.000      0        "Glass Beaded Test Point"               
J11        ""             TopLayer HDR1X4              1500.000      575.000       270      "CONN HEADER .100 SINGL STR 4POS"       
C35        ""             TopLayer 0603-SMT            1130.000      1385.433      270      Capacitor                               
J13        ""             TopLayer HDR1X4              125.000       1425.000      270      "CONN HEADER .100 SINGL STR 4POS"       
J12        "Header 10X2H" TopLayer MIPI20              125.000       1950.000      0        "Header, 10-Pin, Dual row, Right Angle" 
